text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 5/8

Catalog No. : H1195/8

Description:  STD ROD CPLG 5/8IN LEN 2-1/8IN STL

UPC: 616013318164

Coupling, Standard Rod, Size 5/8 Inch, Length 2-1/8 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here