Catalog No. : H119-3/8SSC
Description: STD ROD CPLG 3/8IN LEN1-1/8IN SS
UPC: 786210096360
Coupling, Standard Rod, Size 3/8 Inch, Length 1-1/8 Inches, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rod coupling |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
3/8 Inch |
|
Length |
1-1/8 in |
ETIM Classification
ETIM
EC002360 Long nut
|
Material |
Stainless steel |
|
Threaded connection 1 |
Internal thread |
|
Size of thread connection (inch) 2 |
3/8 inch |
|
Threaded connection 2 |
Internal thread |
|
Shape |
Hexagon |
Documents/Support Tools
|
Sales Drawing |