text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 113 Q

Catalog No. : H113Q

Description:  HEX HEAD SCR 3/8-16INX1-1/2IN STL

UPC: 785991785333

Screw, Cap, Size 3/8 Inch-16 Hex Head x 1-1/2 Inch, Steel, without Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal head screw

Specifications

Material

Steel

Head Type

Hex

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

3/8 Inch - 16

Length

1-1/2 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA