Catalog No. : GRL-LUG1032
Description: LAY-IN-LUG 1/2 - 3/4 - 1 IN
UPC: 786210738123
Made or assembled in Canada.
Lay-in Lug for hub sizes 1/2, 3/4 and 1 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Screw: #10, 32 TPI |
|
Application |
For hub sizes 1/2, 3/4, and 1 inch |
Specifications
|
Material |
Tin Plated Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Tray Star |
|
Standard |
CSA |
Documents/Support Tools
|
Sales Drawing |