Catalog No. : FO350-40-0
Description: CABLE TIE 40LB 13IN BLK NYL FO LOOP
UPC: 786210712383
- Enables quick and convenient bundling of data and fiber optic cables.
- Screw and adhesive mounting bases provide multiple mounting options.
- Wrap pre-determined bundle diameters using the convenient slotted head.
Descriptors
Category |
Velcro Ties |
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
Material |
Polyethylene/Nylon |
Color |
Black |
Lock Mechanism |
Velcro Fastener |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.5 in , 12.7 mm |
Length |
13 in , 330.2 mm |
Thickness |
0.0625 in , 1.588 mm |
Bundle Diameter |
Max 2 in , Max 50.8 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
12.7 mm |
Band width |
0.5 inch |
Length belt/tape/tie |
330.2 mm |
Length belt/tape/tie |
13 inch |
Tie thickness |
1.588 mm |
Tie thickness |
0.063 inch |
Max. bundle diameter |
88.9 mm |
Max. bundle diameter |
3.5 inch |
Min. holding force |
178 N |
Operation temperature |
-4-+220 °F |
Operation temperature |
-20-+104.4 °C |
Band closure |
Velcro fastener |
Material |
Plastic |
Material quality |
Polyamide/polyethylene PA/PE |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |