Catalog No. : FADPT-075-V2
Description: 3/4 IN PVC FEMALE ADAPTER
UPC: 34481023715
Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
- Made or assembled in Canada.
- To connect a PVC conduit to a male threaded fitting.
- Grey PVC.
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e137781, CSA 58382 |
Dimensions
|
Hub Size |
3/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | AP 58382 | 0 | N/A | N/A | N/A |
| CSA | LR31146 | 441202 | N/A | 1666670 RPK | N/A |
|
With outer thread |
N |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |