Catalog No. : ERG4004
Description: ERGO HAND TOOL FOR A,B,C FLAG TERMS
UPC: 786209928696
- Comfort Crimp Ergonomic Design, Shure-Stake Ratchet
- Crimping Terminals
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Comfort Crimp Ergonomic Design, Shure-Stake Ratchet |
|
Application |
Crimping Terminals |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Color |
Black / Orange |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
12-10 AWG |
|
Overall Length |
10.46 in |
|
Suitable for |
Cable lugs and connectors |
|
Length |
265.68 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
N |
|
Number of included inserts |
2 |