Catalog No. : EMS200-15
Description: FLEX SHEILDING COND BRZ 2IN X 15M
UPC: 786210059303
Descriptors
|
Category |
Electrical conduit |
|
Application |
Liquidtight Tubing & Fittings |
Specifications
|
Material |
Bronze |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
2 in |
|
Length |
15 m |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
60.33 mm |
|
Inner diameter |
51.31 mm |
|
Material |
Other |
|
Bending radius, static |
241.3 mm |
|
Weight |
2.73 kg/m |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |