Catalog No. : EMEV-SB42-0
Description: SPLIT 250A LOAD 40A BKR N3R
UPC: 708917444121
Made or assembled in Canada.
EM series Splitter Box - 255A maximum service size - 40A branch breaker rating - Outdoor and indoor use
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical general purpose enclosure |
Specifications
|
NEMA Rating |
Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA - SPE-1000 |
Dimensions
|
Size |
17 in x 10 in x 4 in |