Catalog No. : EMEV-SB41-1
Description: SPLIT 125A LOAD 40A BKR N1
UPC: 708917444084
Made or assembled in Canada.
EM series Splitter Box - 125A maximum service size - 40A branch breaker rating - Indoor use
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical general purpose enclosure |
Specifications
|
NEMA Rating |
Type 1 |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA - SPE-1000 |
Dimensions
|
Size |
11-1/2 in x 9-1/2 in x 4 in |