Catalog No. : EMEV-S52-0
Description: EVEMS SINGLE 50A/200A 3R
UPC: 708917431626
Made or assembled in Canada.
EM series EVEMS Solo 50 A - up to 200 A entrances. Outdoor use.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Install an EV charger without costy electrical upgrades and avoid overloads.
- For chargers between 16 and 50 A.
- 125 to 200 Amp service entrances real time monitoring.
- Outdoor use.
- Compact size.
- Easy and fast installation.
- Exclusive patented technology.
Descriptors
|
Category |
Power monitoring or control systems |
|
Type |
Power monitoring or control systems |
Specifications
|
Amperage Rating |
16 to 50 A |
|
Cable Size |
14-4 AWG (Cu Only) |
|
Enclosure |
Type 3R |
|
Frequency Rating |
50-60 Hz |
|
Phase |
Single Phase |
|
Voltage Rating |
208/240 V AC |
Classifications
|
Brand Name |
Microlectric |
Dimensions
|
Size |
7.25 in x 9.06 in x 4.36 in |