Catalog No. : EMEV-H62-0
Description: HUB 6 POS 200A SE N3R
UPC: 708917444053
Made or assembled in Canada.
EM series HUB - up to 200 A entrances. Outdoor and indoor use
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Power monitoring or control systems |
Specifications
|
Amperage Rating |
12 to 48 A |
|
Cable Size |
18 AWG to 16 AWG - Copper only |
|
Enclosure |
Type 3R |
|
Phase |
Single Phase |
|
Voltage Rating |
5 V DC |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA C22.2 No. 14-18 |
Dimensions
|
Size |
7 in x 8 in x 3 in |