text.skipToContent text.skipToNavigation

Catalog No. : EMEV-D52-0

Description:  EVEMS DUO 50A/200A 3R

UPC: 708917431664

Made or assembled in Canada.

EM series EVEMS Duo 50 A - up to 200 A entrances. Outdoor and indoor use.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Install an EV charger without costy electrical upgrades and avoid overloads.
  • Control two 16 to 50 A EV chargers simultaneously.
  • 125 to 200 Amp service entrances real time monitoring.
  • Indoor & Outdoor use.
  • Easy and fast installation.
  • Exclusive patented technology.

Descriptors

Category

Power monitoring or control systems

Type

Power monitoring or control systems

Specifications

Amperage Rating

10 to 50 A

Cable Size

14-4 AWG (Cu Only)

Enclosure

Type 3R

Frequency Rating

50-60 Hz

Phase

Single Phase

Voltage Rating

208/240 V AC

Classifications

Brand Name

Microlectric

Dimensions

Size

9.25 in x 9.06 in x 4.36 in

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here