text.skipToContent text.skipToNavigation

Alternate Catalog No. : D65 U (C)

Catalog No. : D65UC

Description:  S/L KIT-DOUBLE IN LINE (CLASSIC)

UPC: 75114409001

Copper Breakaway Double Pole In-line Street Light Kits, conductor size AWG 14-6. The dimension are length are 4.16 inches on the load side and of 4.09 inches on the line side. Fuse not Included with kit - DO NOT use Glass Fuses. Kit includes Line and Load side Housings, Metal Fuse Sockets, Assembly Dowel, Lubricant, wiper and Installation Instructions. classic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Outdoor lighting accessories

Special Features

Watertight and Easy to Install. Does not Require Tape, Compound or Heat Source for Fitting. Individual Fusing Enables Separation of Kit without De-Energizing Complete Circuit. Breakaway-Style Fuse Holder Eliminates Risk of Electrical Shock. Exposed Current-Carrying Components are all Contained in Load Side of Kit. Readily Identifiable Problem Area Simplifies Maintenance.

Application

Rated 600 Volts, 30 Amp Maximum, perfect for Heavy-Duty Applications

Specifications

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

AWG Conductor Size #14-#6