Catalog No. : CV-4
Description: DIECAST CV FR 1 1/4-1 L/2 BODY
UPC: 42269400252
1-1/4 inch-1-1/2 inch Die Cast Aluminum Cover
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- For use with Series A & B conduit body
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Conduit Body Covers & Gaskets-Series A & B |
Application |
For Use with Series A & B Conduit Body |
Specifications
Material |
Aluminum Die Cast |
Classifications
Brand Name |
Steel City |
Sub Brand |
Iberville |
Standard |
UL E28688, CSA |
Dimensions
Hub Size |
1-1/4 to 1-1/2 in |