text.skipToContent text.skipToNavigation

Catalog No. : CTP2020TP

Description:  GROUNDING C-TAP

UPC: 786210693538

E-Z-Ground C-Taps Copper Compression Connector for Cable Range #1 Str. - 2/0 Str., Tap #1 Str. - 2/0 Str., Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Special Features

More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#1 Str - 2/0 Str

Tap Size

1 to 2/0 AWG

ETIM EC002290 C-clamp for round wire

Tinned

Y

Documents/Support Tools

Sales Drawing

Click here