Catalog No. : CPLG-125-V2
Description: 1-1/4 IN PVC CONDUIT COUPLING
UPC: 34481023463
Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
- Made or assembled in Canada.
- To join two pieces of Schedule 40 PVC conduit.
- Grey PVC.
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Dimensions
|
Hub Size |
1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | AP58382 | 0 | N/A | 1666670 | N/A |
| CSA | LR90813 | 183201 | N/A | 2326563_2010-07-21 | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |