text.skipToContent text.skipToNavigation

Catalog No. : CPLG-050-V2

Description:  1/2 IN PVC CONDUIT COUPLING

UPC: 34481023494

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

PVC conduit coupling Schedule 40. Size 1/2 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To join two pieces of Schedule 40 PVC conduit.
  • Grey PVC.

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA AP58382 0 N/A 1666670 N/A
CSA LR90813 183201 N/A 2326563_2010-07-21 N/A
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N