text.skipToContent text.skipToNavigation

Catalog No. : CPLG-050-B10

Description: 

UPC:

Standard coupling for PVC coupling. Size 1/2 Inch. Bag of 10.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL e137781, CSA 58382

Dimensions

Hub Size

1/2 in

ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N