Alternate Catalog No. : CPL 4/0 N
Catalog No. : CPL4/0N
Description: BIMET COMP LUG 2HOLE ASCR 4/0
UPC: 783786714438
						Bi-Metallic Lugs - two-hole, ACSR 4/0, Aluminum Stranded 4/0-250, bolt size 1/2.
					
						View More
						View Less
					
				
				For more info visit: 
				tnb.ca.abb.com/en/
					
			- Aluminum Barrel Provides High Strength
- Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
Descriptors
| Category | Wire connectors | 
| Special Features | Tin Plated Copper Pad, 1-3/4 inch Spacing, 9/16 inch Diameter Holes | 
Specifications
| Connection | Compression | 
| Material | Pad Copper, Barrel Aluminum | 
| Finish | Tin Plated Pad | 
| Insulation | Bare | 
Classifications
| Brand Name | Homac | 
Dimensions
| Wire Size | 4/0 ACSR AWG , 4/0 AL AWG , 250 AL kcmil | 
 
	
								