Catalog No. : CO2-125
Description: 200A/120-240V OH W/BRK SKT 125 A
UPC: 624871003511
Made or assembled in Canada.
Meter socket 200 amperes 120/240 volts. Overhead. complete with Siemens QJ 125 amperes 2 pole 10 kA rated circuit breaker.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Residential Meter Socket Circuit Breaker Combinations |
|
Special Features |
Supplied with screw type rings |
|
Application |
For overhead installation |
Specifications
|
Voltage Rating |
120/240 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
32-3/4 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | 1009939_2022-07-20 | N/A |
Documents/Support Tools
|
Sales Drawing |