text.skipToContent text.skipToNavigation

Catalog No. : CM-BS100

Description:  JUMPER BAR 200AMP MAX

UPC: 624871003634

Made or assembled in Canada.

Jumper Bar 200A maximum.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Jumper bar

Application

For use with Meter Sockets

Specifications

Color

Silver/Black

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 1502877_2017-12-20 N/A

Documents/Support Tools

Sales Drawing

Click here