Catalog No. : CISBEX-HV
Description: 347V SWITCH BOX EXTENSION
UPC: 622538109231
Made or assembled in Canada.
347 volts device box extension 3 inches height x 2 inches width. Maximum adjustable depth 1-7/8 inches. Complete with mounting screws.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical box extension |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
2 Inches Height x 3 Inches Width x 7/8 Inches Depth |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
Levelling height |
76.2 mm |
Width |
50.8 mm |
Application |
Built-in installation box (device box) |
Documents/Support Tools
Sales Drawing |