text.skipToContent text.skipToNavigation

Catalog No. : CIS-2-FP3

Description:  CABLE STAPLE FLIP-PAK 650

UPC: 785991040715

Made or assembled in Canada.

Staples, Cable, Height 0.44 Inch, Width 0.43 Inch, Galvanized Steel, Suggested Application 2 Cables 14/2, 2 Cables 12/2, 14/2-14/3-12/2-12/3-10/2-10/3, Pack of 650
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable clamp and staple

Application

NMD90 (Loomex) 2 cables 14/2, 14/2-14/3-12/2-12/3-10/2

Specifications

Material

Steel

Classifications

Brand Name

Iberville

Standard

3313

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA (CIS2) N/A N/A N/A N/A
CSA 3313 441505 N/A 2507262_2013-11-22 N/A
ETIM EC011855 Staple

Back width

10.922 mm

Leg length

11.176 mm

Documents/Support Tools

Sales Drawing

Click here