text.skipToContent text.skipToNavigation

Catalog No. : CIMBD-6-K

Description:  3-1/2IN DEEP MASONRY BOX KO 6GANG

UPC: 622538417589

Made or assembled in Canada.

Masonry box 6 gang 3-3/4 inches height x 11-1/32 inches width x 3-1/2 inches depth 126 cubic inches volume.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Specifications

Number Of Outlet

6

Material

Steel

Color

Silver

Cubic Capacity

126 cu in

Knockouts

38

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3-3/4 Inches Height x 11-1/32 Inches Width x 3-1/2 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 5043-230 N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm

Documents/Support Tools

Sales Drawing

Click here