text.skipToContent text.skipToNavigation

Catalog No. : CI72171-VB

Description:  VAPOR BARRIER 4-11/16IN

UPC: 622538430274

Made or assembled in Canada.

Vapour barrier hard shell for 4-11/16 inches square boxes up to 2-1/8 inches deep.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For 4-11/16 in. square boxes up to 2-1/8 in. deep

Specifications

Material

High Density Polyethylene

Color

White

Knockouts

0

Classifications

Brand Name

Iberville

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC001790 Sealing insert for built-in installation box

Material

Other

Documents/Support Tools

Sales Drawing

Click here