text.skipToContent text.skipToNavigation

Catalog No. : CI54171-LF

Description:  OCTL BOX 2-1/8IN DEEP LOOMEX CEILNG

UPC: 622538411266

Made or assembled in Canada. CI54171-LF octagonal box for ceiling fans delivers depth and capacity for easy installation. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

4 inches octagonal box 2-1/8 inches depth 21 cubic inches volume. Ceiling fan box. (Supplied with 2 #10-32 machine screws and star washers). Maximum load capacity: 35 pounds (15.6 kg).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches x 2-1/8 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 5043-165 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here