text.skipToContent text.skipToNavigation

Catalog No. : CI54151-LF

Description:  OCTL BOX 11/2IN DEEP LOOMEX CEILING

UPC: 622538130389

Made or assembled in Canada.

4 inches octagonal box 1-1/2 inches depth 15 cubic inches volume. Ceiling fan box. (Supplied with 2 #10-32 machine screws and star washers). Maximum load capacity: 35 pounds (15.6 kg).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches x 1-1/2 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2735677_2014-07-23 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here