Catalog No. : CI1104-P
Description: DEVICE BOX STL PARTITION 2 IN
UPC: 622538431141
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical box partition |
|
Application |
For power and communication |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |