text.skipToContent text.skipToNavigation

Catalog No. : CI1100-LRE

Description:  DEVICE BOX 1-1/2IN DEEP RECESS EARS

UPC: 622538414144

Made or assembled in Canada.

Gangable device box 3 inches height x 2 inches width x 1-1/2 inches depth 8 cubic inches volume. Recessed ears.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

8 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 1-1/2 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A N/A N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here