Catalog No. : CEA125-15
Description: FLEX.METAL LT COND.STL 1-1/4 X15ME
UPC: 786210080192
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Acidic Gases Such as Hydrogen Chloride, Hydrogen Fluoride and Hydrogen Bromide are Virtually Eliminated as Products of Combustion |
|
Application |
For Installation in Confined or Enclosed Areas Where Construction Materials Must Generate Very Little Smoke, and Have a Low Flame Spread as Well as Low Toxic Gas Emissions in the Event of Fire |
Specifications
|
Radius |
3.5 in , 88.9 mm |
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
1-1/4 in |
|
Length |
15 m |
Sustainability
| Environmental product declaration |
EPD NM LIQUIDTIGHT FITTINGS US EPD US T&B LIQUIDTIGHT SYSTEMS EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
42.16 mm |
|
Inner diameter |
35.05 mm |
|
Material |
Steel |
|
Bending radius, static |
88.9 mm |
|
Weight |
1.03 kg/m |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |