Catalog No. : CB114R-UPC
Description: CNDN 1/G OLD WORK BOX
UPC: 34481016809
Descriptors
|
Category |
Outlet box |
|
Special Features |
PVC construction for easier installation, greater performance and lower installation cost |
|
Application |
Designed and listed for use with non-metallic seathed cable in accordance with Article 314 of the National Electrical Code |
Specifications
|
Material |
Non-metallic |
|
Color |
Blue |
|
Cubic Capacity |
14 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441101 | N/A | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Equipped with |
Other |
|
Shape |
Rectangular |
|
Inlet from the rear |
N |
|
Tackable |
N |
|
Number of inlets |
4 |
|
Colour |
Other |
|
With screening |
N |