text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 108 2

Catalog No. : C1082

Description:  UNIVERSAL PIPE STRAP,STEEL

UPC: 785991760507

2 Inch EZ-Strap Universal Steel Pipe Strap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

2 Inches

Thickness

14 Gauge

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant