text.skipToContent text.skipToNavigation

Catalog No. : BMN-G01

Description:  LOCKNUT PA6 G3/8IN BLK

UPC: 786209947277

Black Hexagonal Lock Nut with Gas Threads, Material - Polyamide 6, Thread Size - 3/8 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Special Features

Very Good Chemical Properties

Application

Suitable for a Wide Range of Applications

Specifications

Material of Construction

Polyamide 6

Nut Type

Hex

Thread Type

GAS Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Thread Size

3/8 in

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ