Catalog No. : BK-316-375-100
Description: S/S 316 BUCKLES 3/8IN 100 PCS
UPC: 796530055015
316 Stainless Steel, Ear-Lokt Buckle 3/8 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
ETIM Classification
ETIM
EC003549 Packaging material
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Width |
0.375 mm |
|
Width |
9.5 inch |
|
Length |
0.375 mm |
|
Length |
9.5 inch |
|
Self-adhesive |
N |