Catalog No. : BG810A
Description: INSUL GNDG BSHG 4IN MALL IRON
UPC: 785991906998
Bushing, Insulated Grounding, Trade Size 4 Inches, Grounding Lug Wire Size 14 AWG - 2/0 AWG, Malleable Iron, For use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
105 degree C thermoplastic liners, heavy reinforced ribs. |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E3060 |
Dimensions
|
Size |
4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | LR2884-357_1994-09-19 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
146.8374 mm |
|
Outer diameter |
127 mm |