Catalog No. : BG808L
Description: 3 GND BUSHING RGD/IMC DC ZINC INS
UPC: 785991088700
Insulated Ground Bushing, 3 Inch, Die Cast Zinc, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
105 Degree C Thermoplastic Liners, Heavy Reinforced Ribs |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
3 Inch |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
38.25 mm |
|
Outer diameter |
97.9 mm |
Documents/Support Tools
|
Sales Drawing |