Catalog No. : BG340SP-020
Description: 3 IN BORE-GARD SCH 40 20 FT
UPC: 791207351612
3 inch. Outside Diameter 3.50 inch. 20 Foot Length. Schedule 40 Bore-Gard, UL listed, RUS Accepted.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Lower Overall Installed Cost, Simplier Handling, Faster Assembly, Lower Labour Costs |
|
Application |
Can Be Used Under Highways Without Disrupting Traffic |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
3 in |
|
Length |
20 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 80092877 | 183201 | N/A | 80092877_2021-07-21 | N/A |