text.skipToContent text.skipToNavigation

Catalog No. : BCT-23

Description:  CONDUIT TERMINATION NW23 BLK

UPC: 786209624819

CT Conduit Termination - Fits to Conduit Size NW/Metric 23-25, Clamping Range 14-22, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene Rubber

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant