text.skipToContent text.skipToNavigation

Catalog No. : BC8365

Description:  4IN SQUARE COVER DUPLEX

UPC: 622538039699

Made or assembled in Canada.

4 inches square box cover. 3/8 inch raised surface (4.6 cubic inches) device mount. One duplex receptacle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441302 N/A 1979804_2014-10-21 N/A
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here