text.skipToContent text.skipToNavigation

Catalog No. : BC8362

Description:  4IN SQUARE COVER 30/50A ROUND RECEP

UPC: 622538062277

Made or assembled in Canada.

4 inches square box cover. 3/8 inch raised surface (4.6 cubic inches) device mount for 2-5/8 inches diameter 30/50 amperes single receptacle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441302 N/A 1416299_2003-03-03 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here