text.skipToContent text.skipToNavigation

Catalog No. : BC73171-K

Description:  4-11/16IN SQ EXTENSION 2-1/8IN DEEP

UPC: 622538038579

Made or assembled in Canada.

4-11/16 inches square box extension ring 2-1/8 inches depth 42 cubic inches. Concentric knockouts (1/2 and 3/4 inch).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

42 cu in

Knockouts

10

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1557783_2004-10-05 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC000115 Plaster compensation ring

Levelling height

119.063 mm

Width

119.063 mm

Shape

Square

Application

Built-in installation box (device box)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here