text.skipToContent text.skipToNavigation

Catalog No. : BC56111

Description:  CEILING PAN 1/2IN DEEP KO

UPC: 622538413031

Made or assembled in Canada.

Octagonal Ceiling Pan, Size 4 Inches Depth 1/2 Inch, Volume 5 Cubic Inches Raised ground screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ceiling pan

Specifications

Material

Steel

Color

Silver

Cubic Capacity

5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches x 1-1/2 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A LR5043-179 N/A
ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm

Documents/Support Tools

Sales Drawing

Click here