text.skipToContent text.skipToNavigation

Catalog No. : BC52171-HV-KIT

Description:  4IN SQUARE BOX 2 1/8 HV C/W COVER

UPC: 622538126764

Made or assembled in Canada.

4 inches square box 4 inches height x 4 inches width x 2-1/8 inches depth 33.6 cubic inches. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Special Features

Tapped holes spaced 3-17/32 inches to accommodate 347 volts switches

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

33.6 cu in

Knockouts

4

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2223318_2009-11-07 N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here