text.skipToContent text.skipToNavigation

Catalog No. : BC4104-L

Description:  DEVICE BOX 2-1/2IN LOOMEX/BX 12.5

UPC: 622538419033

Made or assembled in Canada.

Power/Communication gangable box 3 inches height x 2 inches width x 2-1/2 inches depth 12.5 cubic inches volume. Clamps for nonmetallic sheathed cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

12.5 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 5043-186 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here