text.skipToContent text.skipToNavigation

Catalog No. : BC24

Description:  CU COMPCONN C-CRIMP No2-No2 No8-No4

UPC: 783786124541

C-Crimps Copper Compression Connector, Run: #2 Sol - #2 Str, Tap #8 Sol - #4 Str, Length 3/4 Inch, Height 63/64 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Electrical taps

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

#2 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC002290 C-clamp for round wire

Tinned

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here