text.skipToContent text.skipToNavigation

Catalog No. : BC1104-LHT

Description:  DEVICE BOX 2-1/2IN D 12.5 CU IN CLP

UPC: 622538414304

Made or assembled in Canada.

Gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 12.5 cubic inches volume. Clamps for nonmetallic sheathed cable or armoured cable. Extended sides for external nailing. Positioning tabs and 2 embossed mounting slots for internal screw installation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For nonmetallic sheathed cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

12.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/2 inches depth

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1311054_2013-12-05 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

76.2 mm

Documents/Support Tools

Sales Drawing

Click here