Catalog No. : BC11-C-3
Description: UTIL 15A SINGLE RECEP COV SERIE 11
UPC: 622538001696
Made or assembled in Canada.
Utility box cover 11 Series for 1-13/32 inches diameter 15 amperes single receptacle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Device mounting screw included |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Shape |
Rectangular |
|
Number Of Outlet |
1 |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 2681029_2013-12-20 | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
Documents/Support Tools
|
Sales Drawing |