text.skipToContent text.skipToNavigation

Alternate Catalog No. : B914 3/8 P

Catalog No. : B9143/8P

Description:  CHNL SQ NUT SZ1/2-14IN STL3/8-18

UPC: 785991757149

Channel Square Nut, Size 3/8-18 Inch, Thickness 3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square nuts

Application

For use with channel and spot-type concrete inserts.

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant