text.skipToContent text.skipToNavigation

Catalog No. : B14128

Description:  REPL GASKET,200A,MG,REC/NLT/CON

UPC: 708917171065

Replacement Gasket for Connector/Receptacle, 200Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

3/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant